Lebai Composite Robot | Intelligent Service Robot | LM3 | Multi‑Scenario Adaptation


产品代码: RBTX-LEBAI-0005

LM3UP Composite Robot for Flexible, Precise and Mobile Autonomous Operation

The LM3UP Composite Robot integrates Lebai LM3 6-axis collaborative arm, Yunji UP mobile chassis, RK3588S2 main control and ORBBEC RGBD vision to deliver flexible, precise and mobile autonomous operation. It features lightweight high-load arm, SLAM navigation, multi-sensor obstacle avoidance, stable long-duration battery, modular component design and compact enclosed structure, ensuring reliable performance in industrial, educational and service scenarios.

Compatible with Lebai’s open control platform and cloud-based management system, the robot supports remote monitoring, wireless programming, real-time status feedback and seamless API integration. It provides standardized robotic arm and chassis APIs, stable WiFi/Ethernet communication, and quick connection with upper systems, enabling fast deployment with minimal configuration.

Ideal for industrial automation lines, educational research labs, intelligent logistics, service scenarios and any site requiring mobile manipulation, precise grasping and autonomous navigation with high flexibility and stability.

一般交货时间:3周

Max Payload
3
kg
Max. Reach
638
mm
Protection
54

亮点

(1)Lightweight & Low-Noise, Multi-Scene Adaptable :The body uses lightweight alloy and composite materials to reduce weight by 15%, with operating noise below 48dB. Equipped with antibacterial coating, it is suitable for food, medical, quiet commercial and diverse environments.

(2)Intelligent & User-Friendly, Rich Interaction : No teaching pendant, user-friendly interface and abundant interfaces. Supports lighting, voice, hardware buttons and other interaction methods. Developed in Rust for high scalability and security.

(3)Mature Scene-Based Solutions : Based on the LM3 6-axis collaborative robot, it can quickly adapt to catering automation scenarios such as noodle cooking, frying, coffee making, and ice cream serving. Standardized operation ensures stability and efficiency, supporting customized module expansion.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价