igus® Palletizing solution - Size L


产品代码: RBTX-IGUS-0280
Automated palletizing robot cells

This Plug to Program robot cell enables safe automation of precise and efficient pick & place applications for palletizing. The robot cell is a compact solution designed specifically for small and medium-sized businesses (SMEs) to simplify fully automated palletizing.

一般交货时间:3周

Max Payload
10
kg
Repeatability
0.5
mm
Max Speed
1
ms
Usable space
500x500
mm

亮点

https://a.storyblok.com/f/298593/157x157/e1de096f44/scope-of-delivery.svg

Scope of delivery

The robot cell consists of:

  • Robot cell

  • Room gantry DLE-RG-0004

  • igus Robot Control

  • Cable set

  • Gripper

https://a.storyblok.com/f/298593/72552bd8a5/magnifying_glass.svg

Easy to set up:

The robot cell is easy to install and requires little space. It can also be easily integrated into existing production systems.

https://a.storyblok.com/f/298593/199x199/3024d09636/uhr2.svg

Flexibility and scalability:

SMEs, which often produce in small batch sizes, need flexible solutions. The robot cell allows for quick adjustments to respond to customer requests and needs.

https://a.storyblok.com/f/298593/1024x1024/e5d1756ffc/rbtx_return_money_icon_v1_lil_-ai.svg

Low investment costs:

The robot cell is a cost-effective solution that makes it easier to get started with automation.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价