Yasaka YS50-2650| 6DOF | 1870 | 35kg


产品代码: RBTX-LUNA-0025

Yasaka YS50‑2650 – Long‑Reach 6‑Axis Robot for Heavy‑Duty Industrial Automation

Technical Information The Yasaka YS50‑2650 is a high‑performance 6‑axis industrial robot designed for precise handling of heavy components over extended distances. With a payload capacity of up to 50 kg and a working reach of approximately 2650 mm, it is ideally suited for large workpieces and wide automation cells. The rigid arm construction and reinforced joints ensure excellent repeatability, smooth path motion, and reliable performance under continuous high‑load operation, even in demanding industrial environments.

Software, Interfaces, and Integration The YS50‑2650 supports advanced motion control via EtherCAT and TCP/IP and offers comprehensive digital I/O with optional analog and serial interfaces. This enables seamless integration with PLC systems, vision solutions, conveyors, safety technology, and Industry 4.0 architectures, supporting fast commissioning and flexible, scalable automation layouts.

Application Areas Typical applications include heavy material handling, machine tending, large‑part assembly, palletizing, welding, and component manipulation in automotive, metal fabrication, and general industrial production lines.

此产品在您所在的国家/地区不提供

Max. Payload
50
kg
DOF
6
Weight
500
kg
Repeatability
0.05
mm
Protection
0

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价