Yasaka YS08 800 H | 6DOF | 820mm | 8kg


产品代码: RBTX-LUNA-0002

Yasaka YS08‑800H – Compact 6‑Axis Robot for High‑Speed Precision Handling

Technical Information The Yasaka YS08‑800H is a compact 6‑axis industrial robot engineered for high‑speed and high‑precision automation tasks in space‑constrained environments. With a payload capacity of approx. 8 kg and a working reach of around 800 mm, the robot is ideal for fast handling of small to medium components. Its rigid mechanical structure ensures excellent path accuracy, high repeatability, and stable performance during continuous operation. The lightweight, space‑saving design allows flexible floor, wall, or ceiling mounting and easy integration into compact cells.

Software, Interfaces, and Integration The YS08‑800H supports modern position control via EtherCAT and TCP/IP and offers comprehensive connectivity through standard digital I/O, optional analog I/O, and serial interfaces. This enables seamless integration with PLC‑controlled systems, machine tools, vision systems, and smart factory networks, ensuring fast commissioning and reliable operation.

Application Areas Typical use cases include pick‑and‑place, machine tending, small‑part assembly, packaging, inspection, and high‑speed material handling in automated production lines.

一般交货时间:3-4周

Max. Payload
8
kg
Max. Reach
820
mm
DOF
6
Weight
42
kg
Repeatability
0.05
mm
Max. Speed
210
ms
Protection
IP65

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价