TURIN TR20-1650C | 6 DOF | 1650 mm | 20 kg


产品代码: RBTX-TURIN-0003

Compact Cobot for Service & Industrial Automation

The TURIN TR20-1650C is a lightweight cobot with 6 axes, designed for collaborative tasks. With a payload of up to 20 kg, a reach of 1650 mm, and repeatability of ±0.03 mm, it delivers reliable performance for precise robotics in industrial automation. Its compact design and low weight allow easy integration into existing workflows.

TR20-1650C supports interfaces like Modbus TCP, TCP/IP, and is compatible with ROS. The intuitive TURIN Robot Control (TRC) software simplifies programming and integration into automation systems.

Suitable for pick & place, inspection tasks, machine tending, and heavy assembly. Ideal for SMEs, educational institutions, and developers seeking an efficient robotic arm for industrial automation.

一般交货时间:3周

DOF
6
Weight
39
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价