RealMan RM65-6F | 6DOF | 5kg


产品代码: RBTX-REAL-0004

Precision 6-axis force-controlled collaborative robot for delicate operations

The RealMan RM65-6F is a 6-axis force-controlled collaborative robot with a payload of 5 kg and a reach of 610 mm. Featuring high-precision 6D force sensing and an ultra-lightweight integrated body (only 7.2 kg including controller), it delivers precise force control and safe human-robot collaboration. Built-in safety module as standard.

It supports multi-platform development, open APIs, and flexible communication protocols, with easy drag programming and accurate force control. The robust control system ensures stable, high-performance operation in force-controlled tasks.

Typical applications include precision assembly, product testing, polishing, medical manipulation, and delicate handling. The RM65-6F is perfect for scenarios requiring high precision and compliant control in 3C, healthcare, laboratory, and smart manufacturing sectors.

一般交货时间:3周

Max. Reach
638.5
mm
DOF
6
Weight
7.3
kg
Repeatability
0.05
mm
Protection
54

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价