Fairino FR5-WML | 6DOF | 1900 mm | 5kg


产品代码: RBTX-FAIR-0051

Fairino WML Series – Extended-Reach Collaborative Robots for Large-Scale Automation

The Fairino WML Series is a specialized line of 6-axis collaborative robots designed for applications that require an extended working range while maintaining the safety, flexibility, and ease of use of collaborative automation.

Compared to standard Fairino cobots, WML models offer significantly longer reach and enhanced wrist rotation, making them ideal for larger work areas, machine tending, welding, assembly, and material handling applications.

The WML family is currently available in payload capacities of 3 kg and 5 kg. The FR3-WML combines a 3 kg payload with an extended reach of up to 922 mm, while the FR5-WML provides a 5 kg payload and an impressive reach of up to 1,900 mm, allowing a single robot to cover larger workspaces and multiple stations without repositioning.

The robots support TCP/IP, Modbus TCP/RTU, and optional industrial communication protocols such as Profinet, EtherCAT, Ethernet/IP, and CC-Link. Programming is supported through C#, C++, Python, ROS, and ROS2 environments.

The Fairino WML Series is an excellent solution for manufacturers and system integrators looking to automate larger processes while maintaining collaborative operation, fast deployment, and cost-effective integration into modern production environments.

此产品在您所在的国家/地区不提供

Max Payload
5
kg
Max Reach
1,900
mm
DOF
6
Weight
45
kg
Repeatability
0.01
mm
Max Speed
2
ms
Protection
IP54

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价