Fairino FR5-WML | 6DOF | 1900 mm | 5kg


产品代码: RBTX-FAIR-0051

Fairino WML Cobots for Large Workspaces

The Fairino WML Series is a 6-axis collaborative robot range for extended automation tasks. It is available as the FR3-WML with 3 kg payload and up to 922 mm reach, and as the FR5-WML with 5 kg payload and up to 1,900 mm reach. Enhanced wrist rotation helps the robot cover larger areas and multiple stations with less repositioning.

For fast integration, the robots support TCP/IP, Modbus TCP/RTU, and optional Profinet, EtherCAT, Ethernet/IP, and CC-Link. Programming is supported in C#, C++, Python, ROS, and ROS2, giving engineers flexible control options and simplifying deployment in existing automation and robot environments.

Typical applications include machine tending, welding, assembly, material handling, and large collaborative workcells.

一般交货时间:3周

Max Payload
5
kg
Max Reach
1,900
mm
DOF
6
Weight
45
kg
Repeatability
0.01
mm
Max Speed
2
ms
Protection
IP54

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价