Fairino FR3-WML | 6DOF | 922 mm | 3kg


产品代码: RBTX-FAIR-0061

Fairino FR3-WML 3kg Cobot

The Fairino FR3-WML is a 6-axis collaborative robot with 3 kg payload, 922 mm reach and ±0.05 mm repeatability. It offers ±360° wrist rotation, 1 m/s TCP speed and flexible mounting. Weighing around 11 kg, it supports IP54/IP65 protection and stable performance for industrial automation tasks.

Programming is simplified via an intuitive web interface with drag-and-drop workflow and manual teaching. Advanced users can leverage SDKs for Python, C++, C# and ROS. Standard interfaces include TCP/IP, Modbus and digital I/O, with optional Profinet and Ethernet/IP for seamless PLC and system integration.

Ideal for assembly, welding, machine tending and flexible automation in compact production cells.

一般交货时间:3周

Max. Payload
3
kg
Max. Reach
922
mm
DOF
6
Weight
11
kg
Repeatability
0.05
mm
Max. Speed
1
ms
Protection
IP54

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价