Fairino FR10 | 6DOF | 1400mm | 10kg


产品代码: RBTX-FAIR-0021

Fast & Precise Cobot for Dynamic Automation

The FAIRINO FR10 is a 6-axis cobot with a rated payload of 10 kg, a reach of 1,400 mm and a repeatability of ±0.05 mm. It achieves a typical TCP speed of 1.5 m/s and weighs approximately 40 kg.

Programming via a web interface and teach pendant. Supports SDKs and APIs for Python, C++, C#, ROS and ROS2, as well as communication via TCP/IP, Modbus TCP/RTU, Profinet, EtherNet/IP and EtherCAT.

Suitable for pick-and-place, machine tending, palletizing, packaging, quality inspection and assembly applications.

一般交货时间:7-8周

Max. Payload
10
kg
Max. Reach
1,400
mm
DOF
6
Weight
40
kg
Repeatability
0.05
mm
Max. Speed
1.5
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/4119bd97d7/pick_place_2.JPG

FR10

FR10 cobot not only upgrades flexibility, safety, ease of use, and flexibility, but also possesses excellent industrial-grade precision, stability. With the features of combined firmness and gentleness and advanced technology, FR10 wil be an ideal solution for flexible intellectual manufacturing applications.

https://a.storyblok.com/f/298593/876ad9aca3/fr_robot_arm.png

FR Productrange

Prepared for every use case, with payloads ranging from 3 kg to 20 kg.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价