ABB PoWa 30 | 6 DOF | 1520 mm | 30 kg


产品代码: RBTX-ABB-0009

High-Speed Cobot for Maximum Performance

The ABB PoWa 30 is a high-performance collaborative robot with a payload capacity of up to 30 kg, designed for demanding industrial applications. It combines high speed up to 3,9m/s, precision, and industrial robustness with collaborative safety. Its compact design makes it ideal for productivity-driven environments.

The system is controlled via the powerful OmniCore™ platform and is supported by ABB RobotStudio and Wizard Easy Programming. No-code programming, plug-and-play integration, and common fieldbus protocols enable easy integration into existing automation solutions and quick adaptation to new tasks.

Ideal for machine tending, palletizing, pick & place, and welding – the ABB PoWa 30 delivers maximum efficiency, flexibility, and speed for modern industrial processes.

一般交货时间:3周

Max. Payload
30
kg
Max. Reach
1,520
mm
DOF
6
Weight
61
kg
Repeatability
0.03
mm
Max. Speed
3.9
ms
Protection
67

亮点

https://a.storyblok.com/f/298593/275x220/f1a83c262d/300wx300h-powa-1920-1-removebg-preview.png

Fast and Versatile Automation Solution

The ABB PoWa 30 is a high-performance collaborative robot with a payload capacity of up to 30 kg and a reach of 1,520 mm. With a maximum speed of 3,9 m/s and a repeatability of 0.03 mm, it combines industrial power with collaborative safety. Thanks to its IP67 protection rating, the robot is perfectly suited for applications in dusty and humid environments, guaranteeing smooth and efficient workflows.

https://a.storyblok.com/f/298593/275x220/a88427b3a0/300wx300h-powa-1920-images-person-removebg-preview.png

Intelligent Control and Easy Integration

The PoWa 30 system supports communication protocols like Modbus TCP and RTU, enabling seamless integration into existing automation systems. Its intuitive programming through ABB RobotStudio simplifies setup and saves time, making this collaborative robot adaptable to the needs of various industrial applications.

https://a.storyblok.com/f/298593/275x220/5a651f0388/300wx300h-powa-3.jfif

Ideal for Assembly, Manufacturing, and Packaging Tasks

Weighing 61 kg and delivering high precision, the ABB PoWa 30 is the perfect choice for processes such as assembly, material handling, and packaging. With its fast operation, versatility, and reliability, it provides an excellent solution for companies looking for precision, speed, and flexible automation.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价