ABB PoWa 13 | 6 DOF | 1490 mm | 13 kg


产品代码: RBTX-ABB-0006

Powerful Collaborative Robot for Flexible Automation

The ABB PoWa 13 is a collaborative robot with a payload capacity of up to 13 kg and a speed of 5.8 m/s. With its IP65 protection class, it is ideal for use in dusty or humid environments. Its robust design ensures precise movements and reliable performance, even in demanding applications.

The system supports Modbus TCP and RTU communication protocols and offers intuitive programming through ABB RobotStudio. These features enable quick integration and efficient control in existing automation workflows. It also includes the E10 controller and Teach Pendant for optimized operation.

Perfect for manufacturing, assembly, and packaging tasks – the ABB PoWa 13 delivers strength, precision, and flexibility for industrial processes.

一般交货时间:3周

Max. Payload
13
kg
Max. Reach
1,490
mm
DOF
6
Weight
41
kg
Repeatability
0.03
mm
Max. Speed
5.8
ms
Protection
IP65

亮点

https://a.storyblok.com/f/298593/275x220/f1a83c262d/300wx300h-powa-1920-1-removebg-preview.png

Fast and Versatile Automation Solution

The ABB PoWa 13 is a high-performance collaborative robot with a payload capacity of up to 13 kg and a reach of 1,490 mm. With a maximum speed of 5.8 m/s and a repeatability of 0.03 mm, it combines industrial power with collaborative safety. Thanks to its IP65 protection rating, the robot is perfectly suited for applications in dusty and humid environments, guaranteeing smooth and efficient workflows.

https://a.storyblok.com/f/298593/275x220/a88427b3a0/300wx300h-powa-1920-images-person-removebg-preview.png

Intelligent Control and Easy Integration

The PoWa 13 system supports communication protocols like Modbus TCP and RTU, enabling seamless integration into existing automation systems. Its intuitive programming through ABB RobotStudio simplifies setup and saves time, making this collaborative robot adaptable to the needs of various industrial applications.

https://a.storyblok.com/f/298593/275x220/5a651f0388/300wx300h-powa-3.jfif

Ideal for Assembly, Manufacturing, and Packaging Tasks

Weighing 41 kg and delivering high precision, the ABB PoWa 13 is the perfect choice for processes such as assembly, material handling, and packaging. With its fast operation, versatility, and reliability, it provides an excellent solution for companies looking for precision, speed, and flexible automation.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价