ABB PoWa 10 | 6 DOF | 1670 mm | 10 kg


产品代码: RBTX-ABB-0005

Fast Collaborative Robot for Versatile Applications

The ABB PoWa 10 is a collaborative robot with a payload capacity of up to 10 kg and a maximum speed of 5.8 m/s. With its IP65 protection rating, it is suitable for use in dusty and humid environments. This robot combines industrial performance with collaborative safety, ensuring smooth and efficient workflows in various applications.

The system supports communication protocols such as Modbus TCP and RTU. Intuitive programming via ABB RobotStudio allows for easy setup and seamless integration into existing automation systems. It also includes the E10 controller and Teach Pendant for optimized operation.

Ideal for assembly, manufacturing, and packaging tasks – the ABB PoWa 10 delivers precision, speed, and adaptability.

一般交货时间:3周

Max. Payload
10
kg
Max. Reach
1,670
mm
DOF
6
Weight
42
kg
Repeatability
0.03
mm
Max. Speed
5.8
ms
Protection
IP65

亮点

https://a.storyblok.com/f/298593/275x220/f1a83c262d/300wx300h-powa-1920-1-removebg-preview.png

Fast and Versatile Automation Solution

The ABB PoWa 10 is a high-performance collaborative robot with a payload capacity of up to 10 kg and a reach of 1,670 mm. With a maximum speed of 5.8 m/s and a repeatability of 0.03 mm, it combines industrial power with collaborative safety. Thanks to its IP65 protection rating, the robot is perfectly suited for applications in dusty and humid environments, guaranteeing smooth and efficient workflows.

https://a.storyblok.com/f/298593/275x220/a88427b3a0/300wx300h-powa-1920-images-person-removebg-preview.png

Intelligent Control and Easy Integration

The PoWa 10 system supports communication protocols like Modbus TCP and RTU, enabling seamless integration into existing automation systems. Its intuitive programming through ABB RobotStudio simplifies setup and saves time, making this collaborative robot adaptable to the needs of various industrial applications.

https://a.storyblok.com/f/298593/275x220/5a651f0388/300wx300h-powa-3.jfif

Ideal for Assembly, Manufacturing, and Packaging Tasks

Weighing 42 kg and delivering high precision, the ABB PoWa 10 is the perfect choice for processes such as assembly, material handling, and packaging. With its fast operation, versatility, and reliability, it provides an excellent solution for companies looking for precision, speed, and flexible automation.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价