WBL Barlight | Wide version | 600x450
产品代码: RBTX-MBJ-0001
Barlight - wide
The wide beams in the WBL series offer the full flexibility of beam lighting with a larger illuminated area and are therefore suitable for both larger objects and smaller areas. The wide beams have a 45 mm wide light emission surface and are available in various lengths. In the standard version, the LED light is emitted directly with an aperture angle of approx. 100° and you can easily adapt the light distribution to the requirements of your application using optical foils. With the external foil holder and suitable foils such as diffusers and polarizing foils, the adaptation is quickly and variably ready for use. For more information, take a look at our accessories.
一般交货时间:3周
Dimensions
 54x210x23 
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
