VarioShaker 540
产品代码: RBTX-VAR-0003
The shaking table VarioShaker 540 is more than a simple parts separator, which is mainly used in the areas of pick and place and flexible feeding. Compared to conventional systems, the VarioShaker 540 is easy to set up and configure and is robust and easy to operate. Components with different geometries can be separated by specific movements. In addition to a web-based user interface for easy operation, the VarioShaker 540 is compatabile with almost any robot thanks to its digital I/O interface.
一般交货时间:3周
Dimensions
658 x 422 x 165 mm
Recommended part size
20 - 100 mm
Workspace
475 x 290 mm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价