VarioShaker 270
产品代码: RBTX-VAR-0001
The shaking table VarioShaker 270 is more than a simple parts separator, which is mainly used in the areas of pick and place and flexible feeding. Compared to conventional systems, the VarioShaker 270 is easy to set up and configure and is robust and easy to operate. Components with different geometries can be separated by specific movements. In addition to a web-based user interface for easy operation, the VarioShaker 270 is compatabile with almost any robot thanks to its digital I/O interface.
一般交货时间:3周
Dimensions
396 x 345 x 128 mm
Recommended part size
0.5 - 50 mm
Workspace
185 x 185 mm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价