TUBELED_40 II RGB-W ECO, 280 mm, 24V DC
产品代码: RBTX-L2W-0001
Robust and slim LED machine lamp with signal function, performance-optimized power variant, LED chips Daylight white + RGB LED chips, flat design, length 280 mm, IP 67 / IP69K, oil-resistant, chip bombardment-proof , CNC suitable
The LED hybrid lamp for lighting and signaling there is a performance-optimized ECO variant and a luminous flux-optimized power variant. The lamp is only flat and 100% CNC suitable. On the one hand, the luminaire impresses with its bright illumination of work areas and, on the other hand, has a signal function by flashing or changing the light color. So z. B. color changes in the work areas of machines and systems.
Mounting brackets included
More sizes on request: 540 mm
一般交货时间:3周
System of protection
IP67 / IP69K
Power Consumption
13.8
W
Voltage DC
24
V
Lumen
1,121
Beam angle
100
°
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价

