IFM OGD250 | Optical Distance Sensor | PNP/NPN | 2 m range


产品代码: RBTX-PL-0069

IFM OGD250 – Optical Distance Sensor

The IFM OGD250 is a compact and high-performance optical distance sensor designed for industrial automation applications that require precise and reliable object detection.

Featuring advanced PMD Time-of-Flight technology, the sensor delivers stable and accurate distance measurement independently of object color or surface reflectivity. Its compact housing enables simple integration into robotic systems, conveyor lines, packaging machines and automated production environments.

With a measuring range of up to 2 meters, integrated IO-Link communication and multiple operating modes for speed and precision optimization, the OGD250 offers flexibility and dependable performance in dynamic industrial applications.

The sensor also features IP65/IP67 protection, making it ideal for robotics, positioning systems, material handling and factory automation processes operating in demanding industrial conditions.

此产品在您所在的国家/地区不提供

Reach
2
mm
Wavelength
650
nm
Dimensions
62 x 22,5 x 45,1

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价