IFM O6D100 | Photoelectric Sensor | 3.3 m Range | PNP/NPN | Red Light


产品代码: RBTX-PL-0068
IFM O6D100 – Photoelectric Distance Sensor

The IFM O6D100 is a compact and high-performance photoelectric distance sensor designed for industrial automation applications that require precise and reliable object detection.

Using advanced PMD Time-of-Flight technology, the sensor provides stable detection performance independently of object color or surface reflectivity. Its compact housing allows easy integration into robotic cells, conveyor systems, packaging machines and automated production lines.

With a sensing range of up to 3.3 meters, configurable PNP/NPN outputs and integrated IO-Link communication, the O6D100 delivers flexibility, fast setup and reliable operation in modern industrial environments.

The sensor also features IP65/IP67 protection, making it suitable for demanding industrial applications such as material handling, positioning systems, robotics and factory automation.

此产品在您所在的国家/地区不提供

Reach
3.3
mm
Wavelength
680
nm
Dimensions
46 x 13 x 21 mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价