GT2107-WTBD | HMI 7" | Ethernet

‌
产品代码: RBTX-MITS-0004

The Mitsubishi Electric GT2107-WTBD is a Human-Machine Interface (HMI) from the GOT2000 series, designed to provide intuitive operation, real-time monitoring, and enhanced productivity in industrial automation systems. Featuring a 7-inch TFT color widescreen display and a compact design, it delivers excellent visibility while seamlessly integrating with Mitsubishi PLCs and other industrial devices.

Equipped with built-in communication interfaces including Ethernet, RS-232, RS-422/485, and USB, the GT2107-WTBD enables fast and reliable communication with PLCs, drives, servo systems, and other automation equipment. Configuration and screen development are performed using GT Works3, allowing users to create intuitive operator interfaces with alarms, data logging, trends, and advanced monitoring features.

Powered by 24 VDC, the GT2107-WTBD combines high performance, reliability, and ease of use, making it an ideal solution for industrial machinery, production lines, and process automation applications.

Technical Features:
  • 7-inch TFT color widescreen display
  • 800 × 480 (WVGA) resolution
  • Built-in Ethernet, RS-232, RS-422/485, and USB communication interfaces
  • 24 VDC power supply
  • Compatible with Mitsubishi MELSEC PLCs and multiple industrial communication protocols
  • Compact panel-mount design
  • Ideal for machine operation, monitoring, diagnostics, and industrial automation
此产品在您所在的国家/地区不提供
‌

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌