FIPA | Base jaws for parallel grippers


产品代码: RBTX-FIPA-0010

Soft‑grip HNBR base jaws for precise, material‑friendly handling with 2‑finger parallel grippers.

The GR04.122‑10‑4 base jaws are steel jaws equipped with HNBR pads for soft, impression‑free gripping. Designed specifically for the GR04.122‑10 parallel gripper series, they offer a robust structure and increased protection for sensitive parts. The set includes two base jaws with mounting screws. Dimensions: A 7.5 mm, B 45.2 mm, C 10 mm, D 20 mm.

Thanks to their HNBR coating, the jaws ensure gentle but secure holding force and are ideal for adapting to custom fingers or special gripping surfaces. Their compatibility with multiple GR04.122 variants makes integration simple and highly flexible.

Perfect for applications requiring sensitive material contact, such as electronics components, polished surfaces, and delicate assembly processes.

一般交货时间:3周

Weight
0.029
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价