AC MINI CONTROLLER 2KW

‌
产品代码: RBTX-FAIR-0037

FAIRINO AC MINI Controller 2kW – Compact Industrial Robot Controller for Flexible Cobot Integration

Technical Information The FAIRINO AC MINI Controller 2kW is a compact, high-performance controller engineered for reliable operation with FAIRINO collaborative robots. Powered by 100–240 VAC single-phase input, it delivers up to 48 VDC / 42 A output power in a space-saving IP54-rated housing. The controller features 16 digital inputs, 16 digital outputs, 2 analog inputs, 2 analog outputs, and 2 high-speed pulse inputs, ensuring comprehensive control and monitoring capabilities. Its rugged industrial design supports stable operation in temperatures from 0 to 45 °C and demanding production environments.

Software, Interfaces, and Integration Designed for seamless automation integration, the controller supports TCP/IP and Modbus TCP/RTU communication as standard, with optional PROFINET, EtherCAT, EtherNet/IP, and CC-Link IE Field Basic connectivity. Extensive SDK support for C#, C++, Python, ROS, and ROS2 enables rapid deployment into custom robotic applications, PLC-controlled systems, and Industry 4.0 environments. Its compact form factor allows easy installation inside machine cabinets and robotic workcells.

Application Areas Ideal for collaborative robot control, machine tending, assembly, pick-and-place, packaging, palletizing, and advanced industrial automation systems requiring compact, scalable robot control architecture.

此产品在您所在的国家/地区不提供
‌

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌