7th axis for Universal Robots up to 0,6 m/s

多种规格: 1000 mm

产品代码: RBTX-IGUS-0103

Product information

  • Up to 4 times more workspace for robots
  • Stroke lengths up to 3000 mm, other strokes upon request
  • Repeatability ±0.3 mm
  • Speed up to 0.6 m/s
  • Kinematics can be controlled via UR Cap
  • Suitable for Universal Robots: UR 3, UR 5, UR 10, UR 16

Incl. controller, excl. e-chain

一般交货时间:3周

Motor type
Schrittmotor
Max. radial load
550
N
Max. axial load
250
N

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价