Complete Palletizing Solution | FR20


多种规格: with lifiting column

产品代码: RBTX-FAIR-0064
Complete Palletizing Solution with FAIRINO FR20

The Complete Palletizing Solution is designed to automate end-of-line palletizing operations while maintaining a compact footprint, high flexibility, and ease of deployment. Combining the FAIRINO FR20 collaborative robot, a dedicated palletizing structure, and intuitive configuration software, the system allows manufacturers to quickly adapt palletizing patterns to different box sizes, pallet formats, and production requirements.

Ideal for packaging lines and logistics operations, the solution helps reduce manual handling, improve ergonomics, and increase process consistency. Operators can easily create and modify pallet patterns through a user-friendly interface, minimizing setup times and maximizing productivity.

Ready for a Wide Range of Applications

Whether palletizing a single product or handling multiple SKUs, the system can be configured to meet a wide range of production requirements. Its modular architecture allows users to select the configuration that best matches the available floor space, required palletizing height, and target throughput. The result is a flexible and scalable solution that can adapt to evolving operational needs and support future business growth.

定制您的构建

safety

service

此产品在您所在的国家/地区不提供

最终价格可能因配置而异


Max Payload
15
kg
Repeatability
0.1
mm
DOF
6
Max. stacking height
2,200
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价