在 5 分钟内规划自动化。

所有的产品和组件都是为配合使用而设计的,具有兼容性。
即时价格CE 文件CAD 数据

Configure Your Robotic Cell in Minutes - Including Pricing, CAD Data and Documentation

Planning an industrial robotic cell used to require considerable time and coordination. Engineering, component selection, safety considerations and quotation preparation often involved several rounds of discussion. The RBTX Machine Planner significantly accelerates this process.

The browser-based robotic cell configurator guides you step by step through the configuration of a complete robotic workcell. No software installation or CAD expertise is required. While planning, you can see which components are compatible and create a realistic basis for your automation project.

Whether you need a pick and place robotic cell, a palletizing solution, machine tending or an inspection application, the Machine Planner helps you move faster from an initial idea to a feasible automation solution.

What Is the RBTX Machine Planner?

The Machine Planner is a free online robotic cell configurator for industrial automation projects. Instead of selecting and coordinating individual components manually, you can configure your application directly in the browser and create a complete solution as the starting point for your project.

Compatible components are combined during the planning process. This helps reduce common design errors and allows you to compare different robotic cell systems and configurations within minutes.

The planner can be used as a robot cell builder, a visual planning tool and an initial robotic cell cost calculator. It gives you an early overview of the technical setup and expected project costs before detailed engineering begins.

RoboCube: The Basis for Many Robotic Cells

For many applications, the RoboCube forms the structural basis of the planned robotic cell. It is a modular cell system made from aluminum profiles and is suitable for different types of robots, including cobots, Delta robots, SCARA robots and gantry systems.

Its standardized and modular construction makes it easier to design, extend and adapt a flexible robotic cell when production requirements change. The RoboCube can therefore be used for both standardized automation projects and more individual configurations.

Within the Machine Planner, you can configure RoboCube-based robotic cells and receive an overview of the required components, prices, CAD data and available project documentation during the planning process. This turns an initial idea into a realistic and reliable custom robotic cell concept within a short period of time.

Which Applications Can Be Planned with the Machine Planner?

The planner can be used for a wide range of industrial automation applications, including:

  • Pick and place
  • Palletizing
  • Machine tending
  • Gluing and dispensing
  • Screwdriving
  • Inspection and measurement
  • Laboratory and material handling tasks

Depending on the selected robot, gripper, end effector and cell design, the planner can support different application concepts, such as a:

  • Pick and place robotic cell
  • Palletizing robotic cell
  • Machine tending robotic cell
  • Packaging robotic cell
  • Assembly robotic cell
  • Inspection robotic cell

Instead of beginning with individual robots, frames or aluminum profiles, you can start with the task you want to automate. This application-based approach helps you find a suitable robotic cell configuration more quickly.

For example, a machine tending robotic cell can be planned for loading and unloading CNC machines. A pick and place robotic cell can move components between production steps, while a palletizing robotic cell can stack boxes, containers or workpieces at the end of a production line.

Your Robotic Cell Planning Package at a Glance

After completing the configuration, you receive considerably more than a visual representation of your robotic cell. The Machine Planner provides detailed information that can be used for the next stages of project planning.

Depending on the selected configuration, this may include:

  • A complete bill of materials for all components
  • Individual component prices and the total price
  • CAD or STEP data for the complete cell
  • Support with assembly and commissioning upon request

The CAD model can support internal technical reviews and coordination with engineering teams. The bill of materials and pricing information provide an initial basis for budgeting, procurement and investment decisions.

This allows you to evaluate a planned industrial robotic cell at an early stage and determine whether the solution is technically and commercially suitable for your application.

From Independent Planning to Joint Engineering

Every automation project has different requirements.

Some companies want to configure and evaluate their robotic cell independently. Others require support with individual components, robot integration, safety concepts or detailed engineering. Some projects may also need a complete plug-and-play automation solution.

The Machine Planner supports both approaches.

You can begin the robotic cell configuration independently and involve an RBTXpert whenever additional support is required. Together, the configuration can be reviewed, optimized and developed into a complete robotic cell.

This gives you control over the planning process while allowing you to decide how much technical support and robot integration expertise you need.

Design a Robotic Cell Without CAD Expertise

No specialist CAD knowledge is required for the initial planning process.

The robot cell planner has been designed so that users without daily engineering or CAD experience can compare different configurations and create initial automation concepts. The detailed technical design can then be completed together with RBTX specialists.

This makes it easier to build a robotic cell concept without first creating a complete engineering model manually. The planner visually combines the major elements of the solution, including the industrial robot or cobot, the cell structure and other compatible components.

Depending on the application, these components may include:

  • Industrial robots or cobots
  • Grippers and other end effectors
  • Aluminum profile structures
  • Safety solutions
  • Machine interfaces
  • Application-specific accessories

The result is an initial robotic workcell concept that can be reviewed before more detailed engineering and robot simulation begin.

Why Plan a Robotic Cell Online with the RBTX Machine Planner?

Early digital planning offers several practical advantages:

  • Faster project evaluation
  • Transparent costs during the concept phase
  • Fewer planning errors through compatible components
  • Easier comparison of different configurations
  • Shorter coordination processes between engineering, procurement and management

An online robotic cell configurator also makes it easier to test alternative concepts. You can compare different robots, cell dimensions or application setups without rebuilding the entire design manually.

This is particularly useful when evaluating a modular robotic cell, a flexible robotic cell or a custom robotic cell for changing production requirements.

For new machine automation projects, this early transparency can significantly accelerate technical reviews and investment decisions. It also provides a clearer starting point for requesting a robotic cell quote.

Start Configuring Your Robotic Cell

With the RBTX Machine Planner, you can design a robotic cell directly in your browser, from the first concept to an almost complete automation solution.

You receive more than a visualization of the planned system. The result is a structured basis for further project planning, including prices, CAD data, component information and the details required for the next steps.

Start the Machine Planner now and discover within minutes what your individual robotic cell could look like.

RBTXpert

免费咨询易格斯专家

  • 与我们的 RBTX 专家预约免费视频通话
  • 向我们展示您的应用
  • 我们与您一起寻找所有组件,您将得到一个可靠的价格