1 / 4

Precise bonding and sealing with igus room portal

Stadler Technik GmbH
manufacturingManufacturing
gluingGluing

Hardware Price:

ROI

13-15

months

DOF

3

Max. velocity

0.5

meters per second

Modular Dispensing System with igus Gantry: Precision and Sustainability

Efficient adhesive and sealant application is critical for both prototype and series production. The modular dispensing system, equipped with an integrated igus room gantry, enables precise and cost-effective dispensing for 1- and 2-component materials. With features like zero-point clamping systems, offset value automation, and integrated weighing cells, the solution ensures consistency, minimizes waste, and supports sustainable production processes.

What is the Application?

The system automates adhesive and sealant dispensing, handling tasks with high precision using replaceable dispensing valves and tools. It supports flexible batch sizes, from single prototypes to large-scale production, and efficiently applies materials from cartridges, hobbocks, or drums.

What are the Advantages of the Solution?

  • High Process Reliability: Zero-point clamping systems simplify tool replacement.

  • Waste Reduction: Weighing cells ensure accurate adhesive quantities.

  • Sustainability: Optimized material use decreases waste and enhances environmental friendliness.

What are the Advantages of the Robot?

The igus room gantry offers robust performance for dispensing tasks:

  • Precise Movements: Automated input of offset values ensures repeatable accuracy.

  • Ease of Programming: DXF import simplifies complex 2D dispensing contours.

  • Adaptability: Modular design accommodates various material types and dispensing technologies.

Revolutionizing Dispensing with igus Technology

The modular dispensing system sets a new standard for adhesive and sealant application. Combining precision, efficiency, and sustainability, it supports high-quality production while reducing waste and costs. This versatile solution empowers manufacturers to optimize workflows and achieve consistent results in modern production processes.

2 Components