1 / 3

Application of adhesives in Volkswagen's automotive production

Volkswagen AG / VinciTech B.V.
automotiveAutomotive
wowWow

Hardware Price: CN¥72,019.70

DOF

5

Max. payload

0.5

kg

Max. range

650

mm

Automating Bonding in Automotive Production with igus robolink W

At Volkswagen's Emden plant, the production process for the Passat B8 PA rear battery console has been optimized using the igus robolink W robot arm. Previously, employees manually removed consoles from containers, positioned them, and applied two acoustic adhesive seams. This resulted in overloading workers and causing inconsistencies in adhesion. The robolink W now automates removal and bonding processes, delivering precise adhesive applications and allowing employees to focus on their primary tasks, reducing stress and errors.

What is the Application?

The robolink W automates bonding acoustic measures in the rear battery console area, ensuring uniform adhesive application and streamlined production.

What are the Advantages of the Solution?

  • Stress Reduction: Employees can maintain their workflow without interruptions.

  • Improved Quality: Consistent adhesive application enhances product reliability.

  • Cost Efficiency: Fast ROI due to low weight, compact design, and energy efficiency.

What are the Advantages of the Robot?

The igus robolink W robot arm delivers reliable performance in automotive production:

  • Compact Design: Ideal for integration in tight workspaces without an enclosure.

  • Lightweight Construction: Enables safe operation post-risk analysis.

  • Precision Bonding: Ensures continuous and consistent adhesive seams.

Enhancing Automotive Production with Low-Cost Robotics

The automated solution developed by VinciTech BV using the igus robolink W streamlines bonding processes, reduces employee workload, and improves product quality. With its affordability, precise performance, and safety features, this automation marks a transformative step toward efficient and reliable automotive manufacturing.

1 Component

CN¥72,019.70