1 / 3High-end video quality with igus low cost gantry robots
Hardware Price: CN¥54,534.20
DOF
2
Max. payload
8
kg
Max. velocity
0.5
meters per second
Stable and Precise Photography with AC&C Photo Frame 2D XL
Capturing photos and videos with high precision and zero shaking is essential for professional results. To achieve consistent horizontal and vertical movement, AC&C opted for an igus planar surface gantry. With two degrees of freedom, this system ensures smooth and stable motion, enabling photographers and videographers to produce flawless content. The gantry’s precision-driven design provides the reliability needed for demanding projects.
What is the Application?
The system automates stable photography and video recording, offering precise two-axis movement for cameras in professional setups.
What are the Advantages of the Solution?
Eliminates Shaking: Ensures stable results for photos and videos.
Versatile Motion: Horizontal and vertical freedom supports complex compositions.
Customizable Design: Adapted solutions via the igus gantry configurator meet specific needs.
What are the Advantages of the Robot?
The igus planar gantry offers exceptional performance for motion applications:
High Precision: Guarantees smooth movements for professional results.
Low Maintenance: Lubrication-free operation minimizes upkeep requirements.
Scalability: Easily integrates into diverse setups and configurations.
Optimizing Photography with Gantry Technology
The AC&C Photo Frame 2D XL showcases the power of automation in reducing manual instability during photography. With igus gantries, users can achieve unmatched precision and efficiency, ensuring high-quality outputs that meet professional-grade standards.
1 Component
CN¥54,534.20
)
)
)
)
)
)
)
)
)
)