Run multiple robots synchronously
Hardware Price:
DOF
5
Repeatability
1
mm
Max. payload
3
kg
Synchronized Robot Movements for Dynamic Light Shows Using Robolink DP 5
Creating visually captivating light shows often requires precise synchronization of multiple robots. In this customer test, the Robolink DP 5, a 5-axis jointed-arm robot, was seamlessly programmed using igus Robot Control software to execute synchronized movements. The software allows unlimited robots to perform identical sequences, enabling the smooth coordination necessary for dynamic and synchronized light displays.
What is the Application?
The customer test demonstrates synchronized robot movements for light shows, showcasing the DP 5's flexibility and precise control to create visually compelling effects in entertainment or event applications.
What are the Advantages of the Solution?
Effortless Synchronization: igus Robot Control software simplifies programming for multiple robots.
Flexible Reach: 790 mm reach handles varying stage layouts effectively.
Scalability: Optional drylin® seventh axis supports enhanced workspace coverage.
What are the Advantages of the Robot?
The Robolink DP 5 robot delivers high performance:
Precision Handling: Ensures smooth and accurate movements for light effects.
Payload Capacity: Handles up to 3 kg for diverse end-effectors.
User-Friendly Programming: igus Robot Control streamlines setup and operation.
Revolutionizing Entertainment with Synchronized Robotics
The Robolink DP 5 and igus Robot Control software make synchronized light shows not only possible but impressively easy to execute. With high precision, flexible design, and scalable integration, this solution provides an innovative way to elevate entertainment applications while simplifying operation processes.
1 Component