6-Axis | ReBeL | 664mm | 2kg

Variants: With integrated controller

Part No.: RBTX-IGUS-0169

Thanks to the electronic components in the fully integrated ReBeL shaft gear, MRK capabilities are possible. This makes the ReBeL robot suitable for industrial and private applications as a cobot or service robot. It is up to 2x lighter than other cobots and does not require a control cabinet, as the control system is integrated in the base. The Rebel is ideally suited for mobile applications, pick-up and delivery services, pick & place tasks or as an assembly aid.

Usual delivery time: 2 weeks

Max Reach
664
mm
DOF
6
Max Payload
2
kg
Repeatability
1
mm
Speed
45
°s

Highlights

ReBeL-iRC-Software

Includes igus® Robot Control

Modular control and Software

This set of hardware controller and software enables you to control the ReBeL® robot arm. With the corresponding software, you can program and move the robot via a graphical user interface.   Main features:

  • Intuitive control and programming environment with interactive 3D user interface

  • Programming commands like Joint, Linear, If-Then-Else, DigitalOut, Loop etc.

  • Interface to remote computer via TCP/IP

  • ROS packages are available

LCA-Teaser-irc-news

Free Download

Download the software and test if on your computer

Download the software now for free. This allows you to familiarize yourself with the user interface and functions even before you buy the components. With the Digital Twin you get an overview of the possibilities of your robot. (System requirements: Windows 10 PC, free USB 2.0 port, Ethernet port, 500 MB free storage)

Download now - It's free

ReBeL-Config

Fit to your needs

ReBeL configurator

Customize the ReBeL robot to your needs and receive a summary by email.

Configure linear robot now

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer