1 / 3igus cobot in a battery charging application
Hardware Price:
DOF
6
Repeatability
1
mm
Max. range
660
mm
igus ReBeL Cobot: Flexible Automation for Enhanced Efficiency
Automation in manufacturing requires flexible and lightweight equipment to optimize workflows. The igus ReBeL cobot, weighing 8.2 kg and offering up to 6 degrees of freedom, is specifically designed for automation tasks with a payload of up to 2 kg and a reach of 664 mm. Equipped with a charger on its sixth axis, the cobot efficiently handles tasks like automatic charging and tool or component changes. This setup enables continuous production without manual intervention, improving efficiency and reducing downtime.
What is the Application?
The igus ReBeL automates charging and tool/component handling in manufacturing, ensuring consistent production processes, particularly suited for high-demand sectors like automotive.
What are the Advantages of the Solution?
Continuous Operation: Automatic tool and component changes reduce downtime.
Improved Efficiency: Minimizes manual intervention for uninterrupted workflows.
Compact Design: Lightweight and adaptable for various production setups.
What are the Advantages of the Robot?
The igus ReBeL stands out for its versatile capabilities:
Autonomy: Integrated charger ensures constant availability.
Flexible Movements: 6 degrees of freedom allow dynamic operation.
Robust Performance: Designed to reliably handle repetitive tasks.
Pioneering Automation with the igus ReBeL
The igus ReBeL cobot is transforming industrial automation with its lightweight design, flexibility, and enhanced autonomy. By optimizing production processes through continuous operation and reducing manual intervention, it stands as a valuable tool for industries seeking scalable and cost-effective automation solutions, especially in automotive manufacturing.
1 Component