Universal syringe dosing system LOCTITE 98666

Part No.: RBTX-PL-0001

The LOCTITE Universal Syringe Dispensing System is used for precise dispensing of adhesives or other liquids. Typical applications include assembling electrical components, fixing wires, touching up circuit boards and securing threaded connections. The unit is suitable for dispensing medium viscosity to paste adhesives and sealants from 10ml, 30ml and 55ml syringes/cartridges.

Usual delivery time: 3 weeks

Electric connection
24V
Max. ambient temperature
50
Dimensions
152 x 165 x 178
Weight
1.2
kg

Highlights

Configurate your gluing robot

Automate your gluing process in a few minutes:

RBTX Gluing Configurator

https://a.storyblok.com/f/298593/24x24/1998c66d56/gluing.svg

The LOCTITE 883976 Digital Syringe Dispensing System is a semi-automatic dispensing system for adhesives and fluids in 3,5,10,30,55 ml syringes and 300ml cartridges. The unit has a digital timing control that regulates to three decimal places. This provides much better accuracy than typical pressure timing systems. When used with an air line adapter connected to the cartridge cylinder, the adjustable pressure regulator provides controlled dispensing volume by delivering regulated pulses of compressed air. The unit can be operated in manual, incremental, or timed modes and is suitable for dispensing dots and beads or filling syringes.

Scope of delivery:

  • 98666 Universal spray dosing system

  • Foot switch

  • Syringe holder

  • Universal power cable with adapter

  • 10ml and 30ml air line adapter

  • Locking pin for stacking two units

  • Air line adapter

  • Dosing needle set

  • Air inlet tube with gland set

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer