1 / 5

Mounting and gluing a designer lamp

Hardware Price: CN¥94,040.60

DOF

3

ROI

12

months

Repeatability

0.5

mm

Precision Adhesive Application with igus Room Gantry and LOCTITE System

In advanced manufacturing, precise adhesive application is essential for creating durable and sealed connections. Using the LOCTITE universal spray dispensing system and an igus room gantry, plastic and stainless steel sheets are bonded to produce a unique North German lamp. The adhesive ensures not only strong adhesion but also effective sealing against water and moisture, meeting demanding environmental standards. The system's high path fidelity and optimized pressure settings guarantee repeatability and consistency.

What is the Application?

The system automates adhesive application and component handling, bonding plastic and stainless steel sheets for high-quality, water-resistant lamps.

What are the Advantages of the Solution?

  • Reliable Sealing: Ensures durable adhesion and protection against moisture.

  • Repeat Accuracy: High path fidelity for consistent applications.

  • Efficient Handling: Integrated suction gripper streamlines component placement.

What are the Advantages of the Robot?

The igus room gantry provides advanced support for production tasks:

  • Precise Motion Control: Ensures accurate dispensing and handling.

  • Integrated Control: Moves the syringe and activates suction systems seamlessly.

  • Versatile Usage: Suitable for bonding diverse materials.

Achieving High-Quality Bonding with igus Technology

This adhesive application solution, powered by the igus room gantry, combines precision, efficiency, and durability. By integrating advanced control and high-quality dispensing systems, it meets stringent requirements for waterproof and secure bonding, proving to be an ideal choice for demanding manufacturing workflows.

2 Components

CN¥94,040.60