1 / 3

Precise gluing application with igus room gantry

Test before Invest

Hardware Price: ‌

DOF

3

Max. velocity

0.5

meters per second

Repeatability

0.8

mm

igus Robot Control: Simplified Simulation and Programming for Cost-Effective Automation

The igus robot control software enables users to simulate, program, and control their custom igus robots, offering an intuitive entry into low-cost automation. Compatible with various kinematics, including articulated arm robots, delta robots, and linear robots, this free software provides a digital twin to simulate movements and perfect solutions before purchasing. Starting at €5,000, the igus robot hardware includes integrated control options for seamless automation.

What is the Application?

igus robot control automates robot programming and movement simulation, allowing users to visualize and refine processes with a digital twin. It supports tasks like precise component handling and assembly.

What are the Advantages of the Solution?

  • Risk-Free Testing: Simulate workflows without physical robot connections.

  • Easy Programming: Teach-in function allows manual positioning of axes for beginners.

  • Flexible Integration: Compatible grippers and end effectors adjust automatically.

What are the Advantages of the Robot?

The integrated hardware and software offer key benefits:

  • Cost-Effective: Options starting at €5,000 make automation accessible.

  • Customizable Movements: Freely move axes via 3D interfaces for tailored workflows.

  • Seamless Control: Integrated controls simplify hardware testing and operations.

Accelerating Automation with igus Robot Control

igus robot control empowers users to design, test, and execute automation tasks with ease. With its simulation capabilities and hardware options, this solution minimizes risks, simplifies programming, and offers cost-effective entry into reliable automation—ideal for diverse applications and industries.

2 Components

‌