1 / 3

Robolink DP picks Sandwich

igus® GmbH
foodFood
pick-n-placePick & Place

Test before Invest

Hardware Price: CN¥119,642.10

Project costs

before invest

£

DOF

5

Repeatability

1

mm

Customer Testing Area: Ensuring Precision with RBTX Solutions

At RBTX, the philosophy is "Test before Invest"—allowing customers to validate their applications for free before making a commitment. In this instance, a pick-and-place task was tested using a model sandwich. The setup, configured by the customer through the RBTX webshop, featured an igus Robolink DP jointed-arm robot mounted on a seventh axis, enabling an extended working radius and enhanced flexibility. For precise handling, a Schunk Cobot pump was implemented, using generated vacuum suction to securely pick up the sandwich and perform repeatable movements.

What is the Application?

The system automates pick-and-place tasks, ideal for workflows involving food handling, assembly, and lightweight material transportation.

What are the Advantages of the Solution?

  • Improved Range: Seventh axis provides flexibility for larger workspaces.

  • Reliable Handling: Vacuum-based gripping ensures secure transport.

  • Customizable Setup: Fully configured to customer needs via RBTX webshop.

What are the Advantages of the Robot?

The igus Robolink DP offers:

  • High Precision: Jointed-arm movement ensures accuracy during tasks.

  • Modular Design: Easy integration with components like the Schunk Cobot pump.

  • Scalable Features: Expandable with additional axes for complex workflows.

Optimizing Automation with RBTX Testing Services

This demonstration highlights how the Customer Testing Area supports tailored solutions, combining igus technologies with versatile components to meet specific application needs. Ensuring precision and scalability, it empowers manufacturers to optimize their workflows with confidence before investing.

2 Components

CN¥119,642.10