1 / 3Pick & place of wipes with Fairino FR 5 robot
Hardware Price:
DOF
6
Max. range
922
mm
Repeatability
0.02
mm
Fairino FR 5 Robot: Efficient Automation for Textile Laser Engraving
Automating the handling of textiles for laser engraving improves precision and workflow efficiency. The Fairino FR 5 robot, equipped with a long-frame end effector, streamlines the process by transferring cloth from a stack to a fixture above a laser printer. Simultaneously, it removes finished engraved cloth and places it onto another stack. By combining these actions, the robot optimizes handling while reducing cycle times.
What is the Application?
The robot automates loading and unloading cloth for laser engraving. It places textiles onto a fixture for engraving while removing processed items in one smooth operation.
What are the Advantages of the Solution?
Improved Workflow: Combines loading and unloading into a single repetitive motion.
Higher Productivity: Simultaneous handling increases efficiency and reduces cycle times.
Precision Placement: Ensures textiles are positioned consistently for accurate engraving.
What are the Advantages of the Robot?
The Fairino FR 5 robot with long-frame end effector delivers exceptional performance:
Dual Handling: Simultaneously transfers new and finished textiles.
Compact and Versatile: Integrates easily into different production environments.
Reliable Operation: Maintains consistent performance for continuous production cycles.
Streamlining Textile Laser Processing with Fairino FR 5
The Fairino FR 5 robot revolutionizes textile handling in laser engraving processes. Its dual-handling capabilities improve workflow efficiency, reduce manual effort, and ensure consistent results. Ideal for modern manufacturing, this automation solution boosts productivity while minimizing operational complexity.
3 Components








