1 / 3Potatoe picking with the FORMHAND Gripper
Hardware Price:
Diameter
80
mm
Max. payload
2
kg
Weight
0.45
kg
FORMHAND FH-R80 Gripping Module: Versatile and Gentle Object Handling
The FORMHAND FH-R80 gripping module, consisting of a frame and a gripping pad, is designed to handle complex and diverse objects with ease. With an 80 mm diameter, it seamlessly adapts to the geometry and surface of components, ensuring reliable gripping even for irregular shapes. The magic lies in the gripping pad, which is filled with freely movable granulate. This enables it to conform gently to any surface, ensuring true shape adaptability without damaging the object. This innovative design ensures high versatility while maintaining secure and careful handling.
What is the Application?
The gripping module automates handling tasks across manufacturing, logistics, and packaging workflows, particularly for components with complex shapes or delicate finishes.
What are the Advantages of the Solution?
Shape Adaptability: Conforms perfectly to diverse geometries and surfaces.
Gentle Handling: Protects components from damage during gripping.
High Versatility: Capable of handling multiple objects without reconfiguration.
What are the Advantages of the Gripping Pad?
The FORMHAND pad delivers:
Customizable Use: Adjusts to irregular and delicate objects.
Secure Grip: Granulate design ensures reliability without unnecessary force.
Durable Performance: Engineered for long-term usage in demanding workflows.
Revolutionizing Object Handling with FORMHAND FH-R80
The FORMHAND FH-R80 gripping module proves to be a game-changer for automation tasks requiring flexibility and care. Its innovative pad design guarantees precise and gentle gripping for diverse applications, making it ideal for industries seeking scalable, reliable, and damage-free handling solutions.
1 Component