1 / 3

Touch screen test with Delta robot

Hardware Price:

DOF

3

Project costs

12,218.47

Repeatability

0.5

mm

Automated Tablet Touchscreen Testing with igus® Delta Robot

In this customer test, the touchscreen functionality of a tablet was automated for quality assurance using an igus® 3-axis Delta robot. The robot, operating in a robot cell, repeatedly executed a programmed movement at high speed to ensure consistent functionality testing. igus® Delta robots are available as 2-axis models (400 mm or 700 mm working space) or 3-axis models (360 mm or 660 mm working space), making them versatile for pick-and-place tasks and diverse applications. Pre-installation in a cell and advanced testing can be arranged with igus, while easy programming via igus Robot Control ensures seamless setup.

What is the Application?

The system automates touchscreen quality testing of tablets, ensuring high speed and accuracy for electronics manufacturing and production workflows.

What are the Advantages of the Solution?

  • High Speed: Rapid motion ensures efficient and scalable testing.

  • Reliable Accuracy: Consistent, repeatable movements verify functionality.

  • Pre-Test Option: Early validation ensures optimized setup.

What are the Advantages of the Robot?

The igus Delta robot delivers:

  • Versatile Configurations: Options for different workspace sizes and axes.

  • Compact Design: Fits seamlessly into production environments.

  • Ease of Integration: Simple programming via igus Robot Control.

Streamlining Touchscreen QA with igus Delta Robot

By utilizing an igus 3-axis Delta robot, this touchscreen testing solution optimizes quality assurance processes through speed, precision, and adaptability. Ideal for electronics production, it reduces manual labor and ensures consistency, making it a cost-effective choice for modern manufacturing needs.

2 Components