Automated gluing with robot
Hardware Price:
DOF
6
Max. range
790
mm
Max. velocity
0.2
meters per second
Precision Adhesive Application with Robolink DP: Efficiency and Accuracy
Adhesive application requires exceptional precision to ensure consistency and quality. In this solution, the Robolink DP 5-axis robot, equipped with a syringe dispensing system, automates the process by applying adhesive to marked areas on customer-specific components. With a reach of 790 mm and a payload capacity of 3 kg, the DP 5 offers accuracy and flexibility, while optional integration with a drylin® seventh axis extends its working range. Programming is simplified via the igus Robot Control, enabling effortless customization for specific tasks.
What is the Application?
The Robolink DP automates adhesive application on marked areas, providing consistent results while minimizing error margins.
What are the Advantages of the Solution?
Enhanced Precision: Ensures even and accurate adhesive application.
Scalability: Optional seventh axis expands the working range for larger components.
Ease of Use: Intuitive programming simplifies setup for custom applications.
What are the Advantages of the Robot?
The Robolink DP excels in adhesive automation:
Flexibility: 5-axis configuration adapts to varied component geometries.
Compact Design: Suited for tight workspaces while maintaining efficiency.
Cost-Effective: Affordable setup for scalable industrial automation.
Revolutionizing Adhesive Workflows with Robolink DP
This automated adhesive application system highlights the precision and versatility of the Robolink DP. By combining seamless programming and adaptability, manufacturers can achieve consistent results, improve productivity, and expand workflows—making it the ideal solution for cost-efficient automation in various industries.
1 Component