Unitree - Quadruped robot B1

‌
产品代码: RBTX-UNIT-0003
The Unitree B1 is an industrial-grade quadruped robot designed for research and development of autonomous systems in areas such as human-robot interaction (HRI), SLAM, and transportation. With its four legs and 12 degrees of freedom (DOF), this robot can handle a variety of terrains. The B1 features a robust drive and power management system, enabling speeds of 1.8 m/s (6.5 km/h) with an operating time of up to 3 hours. Additionally, its knee motors provide a torque of 210 N.m, allowing it to perform jumps, backflips, and move heavy loads. Thanks to its IP68 certification, the B1 can be used in any weather conditions.
一般交货时间:3周
‌
Max Payload
40
kg
Max. speed
2,000
m⁄s
Weight
40
kg
Protection class
IP67

亮点

https://a.storyblok.com/f/298593/600x337/23cc122add/b1_movearound.gif

Equipment

Equipment

The Unitree B1 has 3 Nvidia Jetson Xavier NX installed, as well as 2 terrain sensors and additional force sensors on the feet.

The B1 also features 4G wireless network communication, GNSS acquisition and over-the-horizon communication.

https://a.storyblok.com/f/298593/57e5ea4a56/lca_gen_rbtx_icons-grey-bg_de_5-svg__1_.svg

Scope of delivery

Scope of delivery

  • 1 x Unitree B1

  • 1 x Unitree B1 Battery

  • 1 x Unitree B1 loading station

  • 1 x Unitree B1 remote controller

https://a.storyblok.com/f/298593/8ef20c5568/rbtx_tool_icon_v1_lil_-svg.svg

Technical details

Technical Data

  • Size:1102*461*700mm

  • Weight (without battery): 40KG

  • Endurance time: 3-5 hours (depending on the application)

  • Payload: 40KG

  • Maximum instantaneous torque of knee joint: 210N.m

  • Obstacle crossing ability

  • Stairs:≥20cm

  • Slopes:≥35°

  • Max walking speed:1.5-2m/s

  • Max walking speed of standard stairs:0.7m/s

  • Built-in 4G module (including GNSS): remote control/image transmission/call, GPS/Beidou data acquisition.

  • Supports IP68

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌