Pick and Place with a package of rice
Test before Invest
Hardware Price:
construction
DIY
Feature
lubricant-free
Axis
6
In our Customer Testing Area, our customers can have their application tested free of charge. Especially in pick-and-place applications with soft or easily mouldable workpieces, such as this pack of rice, it is difficult to assess which vacuum gripper is the best without testing.
In this case, we decided on the Cobot pump from Schmalz and additionally equipped it with the lightweight gripping system SLG ECBPMi in order to increase the holding force and to be able to offer a reliable solution. The system is available with 2, 3 or 4 suction cup cells and is very easy to mount on the Cobot pump.
4 Components

J. Schmalz GmbH
Partner from the very beginning
We have been working with RBTX since the very beginning. In many customer projects, we have been able to jointly develop the optimum solution for a wide variety of automation projects. We are delighted to be part of RBTX and look forward to many more exciting customer projects.
— Thomas Urban