Accessories
‌

Lightweight gripping system SLG ECBPMi FSGA 3

by J. Schmalz GmbHPart No.: RBTX-SLZ-0056

CN¥3,200

excl. VAT & shipping (are calculated in the final step)

Usual delivery time:
3 weeks

Non-binding inquiry • No online purchase

Need integration service?Start request
  • Cell design and component selection
  • Programming & safety
  • Installation

Still have a technical question?Clarify it for free with an RBTXpert

Payload
0.94kg
Weight
0.042kg
Dimensions
78.6x78.6

Highlights

Optimize your CobotPump

  • Developed for the Schmalz CobotPump ECBPMi

  • Available as a version with two, three or four suction cells

  • Depending on the version, the holding force can be increased by up to 1.88 kilograms

  • Simple and quick assembly