1 / 3

Pick and place application with an igus Cobot

Hardware Price:

Robot Type

Cobot

Material

lubrication-free motion plastics®

DOF

6

In this customer application, the challenge was to place the perforated cardboard packaging on the unperforated cardboard packaging as precisely as possible, so that a kind of blister for test tubes is created at the end. Despite a repeat accuracy of +|- 1 mm, the ReBeL 6DOF was able to meet the requirement.

A Schunk EGP 25 end effector was used for the actual gripping. The EGP series are electric parallel grippers that can be used for a wide variety of applications.

ReBel configurator

2 Components