Electric Parallel Gripper - EGP series


Variants: EGP-40-N-N-B

Part No.: RBTX-SNK-0044

High‑performance electric 2‑finger gripper for small components with maximum precision and compact dimensions.

The SCHUNK EGP series is an electric parallel gripper featuring smooth‑running, roller‑guided base jaws for highly precise and repeatable gripping. With adjustable gripping force (2–4 levels depending on size), the EGP adapts easily to sensitive or fragile workpieces. Digital I/O control ensures simple commissioning, while the optional IO‑Link version enables pre‑positioning, grip‑state evaluation, and additional gripping modes such as FastGrip and SoftGrip.

A brushless DC servomotor delivers long service life and consistent force across all permissible finger lengths. Its extremely compact footprint enables use in tight installation spaces, and high cycle rates support demanding automation tasks. New food‑grade lubrication expands usability into lab automation, medical and pharmaceutical environments.

Ideal for high‑speed assembly, testing systems, electronics handling, laboratory automation, and precise small‑part manipulation.

Usual delivery time: 3 weeks

Stroke per jaw
6
mm
Weight
0.32
kg
Max Gripping force
140
N
Recommended workpiece weight
0.7
kg
Propulsion Method
Electric
Max. ambient temperature
55
Repeatability
0.2
mm

Low cost solutions built with RBTX

Book a free video call with our experts

rbtx-expert
Pick your preferred time slot
rbtx-expert
Show us your application
rbtx-expert
The expert finds all components with you
rbtx-expert
You get a fixed price offer