1 / 4

Unboxing the ReBeL® Cobot

Hardware Price: ‌

Max. payload

2

kg

DOF

6

Repeatability

1

mm

ReBeL® Package: Lightweight Collaborative Robot for Versatile Applications

The ReBeL® collaborative robot is an efficient and lightweight solution for industry, service, and education sectors, designed to handle tasks like quality inspection, assembly, and pick-and-place operations. Weighing up to 2 times less than conventional cobots, its integrated base control system eliminates the need for a separate control cabinet. Available with 4 or 6 degrees of freedom and optional controller configurations, the ReBeL offers flexibility and practicality. The package includes all the essentials for easy setup and operation.

What is the Application?

The ReBeL automates precision tasks, such as quality inspection, part assembly, and material handling, across industries and training environments.

What are the Advantages of the Solution?

  • Integrated Control: Base-mounted control system simplifies installation.

  • Lightweight Design: Up to 2 times lighter, reducing workspace requirements.

  • Complete Package: Includes emergency stop, Ethernet cable, power supply, and documentation.

What are the Advantages of the Robot?

The ReBeL stands out for its efficiency and adaptability:

  • Flexible Degrees of Freedom: Offers 4 or 6-axis configurations for varied applications.

  • Optimal Payload: Handles up to 2 kg with a reach of 664 mm.

  • Cost-Effective Design: Compact and practical, ideal for tight budgets and limited space.

Simplifying Automation with the ReBeL® Package

The ReBeL® collaborative robot package provides all you need for an efficient and easy-to-use automation solution. Combining lightweight design, integrated control, and versatile applications, the ReBeL simplifies workflows and enhances productivity in industry, education, and service settings.

1 Component

‌