1 / 3High performance drilling with Basic Line Module
Hardware Price:
DOF
3
Working space
800x800x500
mm
Repeatability
0.5
meters per second
Flexible Drilling with ToolDrives IHS-ADU: Speed and Clean Precision
The ToolDrives IHS-ADU system (Intelligent High-Speed Automatic Drilling Unit) offers an innovative solution for fast, precise drilling tasks. In this application, the system drilled 100 holes with a diameter of 6 mm into a coated composite wood panel, 6 mm deep, achieving the task in just 17 seconds. Complemented by an integrated suction system, it ensures a clean working environment and chip-free drill holes, optimizing both efficiency and accuracy for demanding production processes.
What is the Application?
The system automates high-speed drilling, delivering consistent and clean results ideal for use in furniture production, woodwork, or other assembly workflows requiring precision.
What are the Advantages of the Solution?
Exceptional Speed: Drills 100 holes in only 17 seconds, maximizing throughput.
Clean Results: Integrated suction ensures chip-free drill holes and a tidy workspace.
Enhanced Precision: Consistently accurate drilling ensures reliable production quality.
What are the Advantages of the System?
The ToolDrives IHS-ADU system delivers:
Reliability: Maintains consistent performance under continuous use.
Flexibility: Adapts to various materials and drilling requirements.
Efficiency: Reduces cycle times while maintaining clean working conditions.
Revolutionizing Drilling with Intelligent Automation
The ToolDrives IHS-ADU system exemplifies how high-speed automation can transform production tasks. Combining speed, precision, and cleanliness, it offers manufacturers a scalable and efficient solution to streamline workflows, ensuring both high productivity and superior quality.
3 Components