1 / 4Plasma cutting with Fairino FR 10 robot
Hardware Price:
DOF
6
Max. range
1,400
mm
Repeatability
0.05
mm
Fairino FR 10 Robot: High-Precision Plasma Cutting for Industrial Applications
Plasma cutting is a critical task in manufacturing, requiring precision, stability, and efficiency. The Fairino FR 10 robot, equipped with a plasma cutter end effector, automates this process within a factory environment. By precisely guiding the plasma cutter along the required paths, the robot ensures accurate and repeatable cuts. Easy repositioning and stable wiring further enhance its efficiency, making it an optimal solution for industrial cutting tasks.
What is the Application?
The system automates plasma cutting in industrial facilities, allowing the robot to move efficiently to the desired cutting locations and execute precise cuts along linear paths.
What are the Advantages of the Solution?
Improved Accuracy: Stable and controllable wiring ensures precise cutting along linear paths.
Enhanced Efficiency: Automation boosts cutting speed and reduces downtime for repositioning.
Ease of Use: Quick repositioning capabilities streamline workflows and increase convenience.
What are the Advantages of the Robot?
The Fairino FR 10 robot delivers reliable plasma cutting performance:
Absolute Precision: Maintains cutting accuracy for consistent results.
Stable Operation: Controllable wiring ensures safe and efficient performance.
Seamless Integration: Fits easily into existing manufacturing processes.
Elevating Plasma Cutting with Fairino FR 10
The Fairino FR 10 robot transforms plasma cutting operations by automating precision movements and improving efficiency. Its advanced capabilities optimize workflows, reduce costs, and ensure reliable results, making it a valuable asset for modern manufacturing setups.
2 Components
)
)
)
)
)
)
)
)
)