1 / 4Pick & place of plastic parts with Fairino FR 5 robot
Hardware Price:
DOF
6
Max. range
922
mm
Repeatability
0.02
mm
Fairino F5 Robot: Efficient Plastic Component Assembly and Conveyor Loading
Automating repetitive tasks in manufacturing is essential for maximizing efficiency. The Fairino F5 robot, equipped with a dual gripper, streamlines the assembly process for plastic components. It places components into a fixture, removes the finished parts, and transfers them onto a conveyor belt. The 180-degree gripper rotation enables simultaneous handling of two parts, significantly increasing throughput and reducing cycle times.
What is the Application?
The robot automates plastic part assembly and conveyor loading by transporting two components at once. New parts are inserted into the fixture while finished parts are directed to the conveyor for further processing.
What are the Advantages of the Solution?
Improved Efficiency: Handles two components simultaneously, reducing cycle times.
Streamlined Workflow: Combines assembly and transport in one seamless motion.
Higher Productivity: Optimizes manufacturing output by minimizing idle time.
What are the Advantages of the Robot?
The Fairino F5 robot with dual gripper offers several benefits:
Dual Handling: Handles both new and finished components simultaneously.
Precise Movements: Ensures accurate placement in assembly fixtures and on conveyors.
Compact Design: Easily integrates into existing production lines.
Transforming Plastic Parts Handling with Fairino F5
The Fairino F5 robot revolutionizes assembly and transportation in manufacturing. By combining dual-component handling with precise movements, it enhances productivity, reduces operational costs, and supports streamlined workflows—ideal for modern production environments.
3 Components








