Cobot Spindle System: Basic Module - Power Drives System BM-PDS
Part No.: RBTX-TOOL-0001
Cobot spindle system for various applications
- The Basic Module - Power Drives System BM-PDS is controlled by SSC (230V.
- Has a screw-on surface for the respective machine connection.
- Tool holder compatible with ER11 up to 16,000 rpm & tool holder HS-Weldon up to 14,000 rpm or drill holder for e.g. 1.2 mm drill up to 20,000 rpm
Usual delivery time: 3 weeks
Highlights
Basic module with ER11 without encoder
Control Box, mounted and parameterised
incl. controller, filter and braking resistor
230 VAC connection, status + reset function
Cable 5m, Power
Cable 2m, 12.pol. M12 signal
ER11 collets 1-7 mm 13 pieces
Collet spanner ER
Low cost solutions built with RBTX
Book a free video call with our experts
Pick your preferred time slot
Show us your application
The expert finds all components with you
You get a fixed price offer