1 / 3

Five-axis robot and GoPro provide all-round visibility

Hardware Price:

DOF

5

Repeatability

1

mm

Project costs

12,218.47

Testing Smooth Motion with Robolink DP and GoPro

Achieving stable and consistent motion is critical for applications requiring high video quality and precision. In this test, a Robolink DP robot was equipped with a GoPro camera to evaluate its running characteristics during filmed movements. Using igus Robot Control, a sequence was programmed and executed, resulting in a smooth, wobble-free video that demonstrates the robot’s stable and precise motion capabilities. This test highlights the reliability of Robolink DP in dynamic tasks requiring motion accuracy.

What is the Application?

The setup automates camera movements for filming, ideal for industries like media production, inspection, or live monitoring where stable motion is essential.

What are the Advantages of the Solution?

  • Smooth Motion: Ensures wobble-free operation for clear video output.

  • Precise Programming: igus Robot Control allows tailored motion sequences.

  • Multi-Purpose Use: Suitable for filming, inspection, and collaborative tasks.

What are the Advantages of the Robot?

Robolink DP delivers robust performance for motion-focused tasks:

  • High Stability: Ensures consistent and smooth movements.

  • Compact Design: Allows easy integration into filming setups.

  • Versatile Motion: Supports dynamic and complex applications with precise control.

Enabling Stable Camera Motion with Robolink DP

This Robolink DP and GoPro test demonstrates the robot’s ability to deliver smooth and reliable motion, making it ideal for applications requiring high precision. With tailored programming and stable running characteristics, it offers a scalable solution for industries dependent on accurate, wobble-free operation.

1 Component